Catalog navigation
CAD model selection
Selectable products: 9
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
Flange clamps
Type
FKR 30
u
order-no.
22300003026
u
clamping A
Zinc plated scews
surface
ground finish
on request
stainless steel screws
clamp diameter
30.200
u
mm
B
6.500
u
mm
C
30.000
u
mm
total width
60.000
u
mm
G
100.000
u
mm
distance fixing hole
82.000
u
mm
total width
60.000
u
mm
total length
54.000
u
mm
fixing holes
60.000
u
mm
N
10.000
u
mm
O
42.000
u
mm
distance fixing holes
44.000
u
mm
screw
M6x45
u
Material
Cast aluminium
Clamping Lever S
9021501
u
weight
0.0 kg
Standard delivery time after receipt of order
3-5 working days
eClass V 8.0
23-35-01-90
customs tariff number
76169910
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices