Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article
Lever
Type
8x25
Order-no.
902381
Length of the lever
65
Length
74.50 mm
Lever dimensions - snapped
35.0
Width
9.5 mm
Collar height
14.0
Height
17.5 mm
Thread
M8
Thread length
25
Collar diameter
13.0
Lever height loaded
4.00
Diameter
18.5 mm
Possibility to adjust the lever
Pull adjustment
Lever colour (RAL)
RAL 7021
Corrosion resistance of the lever
completely corrosion resistant
Standard delivery time of the item after receipt of order
2 Days
Refrence to pack quantity
none
Weight
0.073 kg
eClass V 8.0
23-01-05-01
Customs tariff number
73181595
Registierungsnummer WEEE
DE 71223010
Zertifikat ROHS
Zertifikat REACH
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices