Catalog navigation
CAD model selection
Selectable products: 4
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
Angle clamps
Type
WR 25
u
order-no.
112500030200
clamping A
Zinc plated scews
clamping B
Zinc plated scews
surface
ground finish
on request
stainless steel screws
clamp diameter A
25.100
u
mm
clamp diameter B
25.100
u
mm
distance clamp diameter
46.000
u
mm
Höhe rechteckiges Element
45.000
u
mm
width basic body
45.000
u
mm
distance clamping eye
100.000
u
mm
total width
62.000
u
mm
total length
108.000
u
mm
distance drilled hole A
77.000
u
mm
distance drilled hole - flange clamp
46.000
u
screw
M8x45
u
screw
23.000
u
clamping A
0.000
clamping B
0.000
Clamping Lever S
9022501
u
Material
Cast aluminium
weight
0.42
u
kg
Standard delivery time after receipt of order
2 Days
eClass V 8.0
23-35-01-90
custom tariff number
76169910
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices