Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
Flange clamps
Type
VH 40
u
order-no.
52400004030
u
clamping A
stainless steel screws
surface
anodised natural colour
on request
anodised black
clamp diameter
40.300
u
mm
distance drilled hole - centerline
28.000
u
mm
total high
56.000
u
mm
total width
18.000
u
mm
total length
68.000
u
mm
distance fixing holes
54.000
u
mm
screw
M6x35
u
Clamping Lever S
9301401
u
Material
aluminium extruded
weight
0.11
u
kg
Standard delivery time after receipt of order
3-5 working days
eClass V 8.0
23-35-01-90
custom tariff number
84879090
u
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices