幫助
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
幫助
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
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
52400007030 Flanschklemmstück R 40
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Axially parallel connection
Flange clamps
Multi-piece elements
Powered by
CAD模型選擇
添加到購物籃
{rose_krieger/verbindungssystem/rvs/achsparalle_verb/flansch_klem/mehrteilig/r_quad.prj},{NB=52400007030#quad_R 40},{CODE=524000070},{A=40.200},{C=28.000},{D=56.000},{L=68.000},{M=68.000},{P=54.000},{SD=6.000},{SW=5.000},{SKD=10.000},{ST=6.000},{SB=10.500},{KM=1.500},{CNSMASSEXACT=0.00},{IDNR=},{ARTIKEL=Flanschklemmstück},{TYPE=R 40},{KLAVIS=Edelstahlschrauben},{OFLVIS=hell eloxiert},{ANFRAGE=schwarz eloxiert},{S=M6x35},{KLEMMHEBELSNR=9301401},{WARTUNGSINTVALL=Keine Notwendigkeit},{CNSMAT=Aluminium-stranggepresst},{CNSSTDDTIME=2 Tage},{WEEE=DE71223010},{ECLASS80=23-35-01-90},{WARENNUMMER=76169910},{ROHSWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Main variables
Article
Flange clamps
Type
R 40
R 40
Order-no.
52400007030
52400007030
clamping A
stainless steel screws
Surface
Anodised natural colour
on request
Anodised black
clamp diameter
40.200
40.200
mm
distance drilled hole - centerline
28.000
28.000
mm
total high
56.000
56.000
mm
Total width
68.000
68.000
mm
total length
68.000
68.000
mm
distance fixing holes
54.000
54.000
mm
Screw
M6x35
M6x35
Clamping Lever S
9301401
9301401
Maintenance interval for the item
No Need
Material
aluminium extruded
Weight
0.00
0.00
kg
Standard delivery time after receipt of order
2 days after receipt of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certificate RoHS (click Icon)
Certificate REACH (click Icon)
相應設備
Clamping lever - Clamping lever
RK Rose+Krieger
25.01.2024
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處