Catalog navigation
CAD model selection
Selectable products: 3
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
Sleeve clamps
Type
M 30
u
order-no.
543000000300
clamping A
stainless steel screws
surface
anodised natural colour
clamping A
0.000
surface
3
on request
anodised black
clamp diameter
30.100
u
mm
total length
28.000
u
mm
total high
49.000
u
mm
hight base plate
44.000
u
mm
total width
42.000
u
mm
length FK
90.000
u
mm
distance drilled hole
30.000
u
mm
profile depth - small
7.000
u
mm
profile depth - wide
7.000
u
mm
screw
M6x25
u
Clamping Lever S
9300101
u
weight
0.33
u
kg
Standard delivery time after receipt of order
2 Days
eClass V 8.0
23-35-01-90
custom tariff number
84879090
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices