Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Article
strap clamp
Order-no.
Type
Clamping A
Zinc plated scews
surface
ground finish
On request
stainless steel screws
clamp diameter A
mm
screw thread pivot point
M6 mm
width head
10.500 mm
through hole pivot point
mm
Corner depth
30.000 mm
Outer diameter A
26.000 mm
distance clamping eye - pivot point
27.000 mm
Distance outer diameter - pivot point
51.500 mm
Total length
64.500 mm
distance pivot point
44.000 mm
Width clamping eye
21.000 mm
Clamping Lever S
90210
Maintenance interval for the item
No Need
Material
Cast aluminium
Weight
kg
standard delivery time after receipt of order
2 Days after reciept of order
Registration No. WEEE
DE71223010 ;
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
;
Certifcate REACH (click Icon)
;
Equipamentos relacionados
Preview - Generation
Visualização
3D
2D

Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais