Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Article
strap clamp
Type
Order-no.
Clamping A
Zinc plated scews
surface
ground finish
On request
stainless steel screws
clamp diameter A
mm
screw thread pivot point
M6 mm
width head
10.500 mm
through hole pivot point
7.500 mm
Outer diameter A
26.000 mm
distance outline - clamping eye
29.400 mm
Corner depth
25.000 mm
basic body
30.000 mm
Total length
57.000 mm
distance pivot point
44.000 mm
Width clamping eye
21.000 mm
screw type
M6x16 mm
Clamping Lever S
90210
Maintenance interval for the item
No Need
Material
Cast aluminium
Weight
kg
Standard delivery time after receipt of order
2 Days after reciept of order
Registration No. WEEE
DE71223010 ;
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
;
Certifcate REACH (click Icon)
;
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices