Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Article
Strap clamp
Type
Order-no.
Clamping A
Zinc plated scews
surface
ground finish
On request
stainless steel screws
clamp diameter A
mm
screw thread pivot point
M6 mm
width head
10.500 mm
through hole pivot point
7.500 mm
Outer diameter A
26.000 mm
distance outline - clamping eye
29.400 mm
Corner depth
25.000 mm
basic body
30.000 mm
Total length
57.000 mm
distance pivot point
44.000 mm
Width clamping eye
21.000 mm
Clamping Lever S
90210
Maintenance interval for the item
No Need
Material
Cast aluminium
Weight
kg
Standard delivery time after receipt of order
2 Days after reciept of order
Registration No. WEEE
DE71223010 ;
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
;
Certifcate REACH (click Icon)
;
関連機器
Preview - Generation
プレビュー
3D
2D

カタログメーカーの場所
近くの事業所を探すには国を選択してください