Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Article
strap clamp
Type
LF 18
Order-no.
1718000202
surface
ground finish
diameter clamping hole
5.300 mm
screw thread pivot point
M6 mm
width head
15.000 mm
through hole pivot point
6.500 mm
Width
26.000 mm
width base plate
50.000 mm
width base plate
35.000 mm
Distance fixing hole
40.000 mm
Total length
33.000 mm
hight clamping eye
20.000 mm
hight base plate
5.000 mm
Clamping Lever S
-
Maintenance interval for the item
No Need
Material
Cast aluminium
Weight
0.035 kg
Standard delivery time after receipt of order
2 Days after reciept of order
Registration No. WEEE
DE71223010 ;
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
;
Certifcate REACH (click Icon)
;
Powiązane wyposażenie
Preview - Generation
Podgląd
3D
2D

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura