Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Article
hinge clamp
Order-no.
Order-no.
Clamping A
Zinc plated scews
Clamping B
Zinc plated scews
surface
ground finish
On request
stainless steel screws
Clamp swivelling range
°
clamp diameter A
mm
clamp diameter B
mm
Corner depth
25.000 mm
Outer diameter A
26.000 mm
distance outline - clamping eye
29.400 mm
Outer diameter B
26.000 mm
distance clamping eye - pivot point
27.000 mm
distance outline
84.000 mm
Total length
95.500 mm
distance pivot point
44.000 mm
Width clamping eye
21.000 mm
Clamping Lever S
90210
Maintenance interval for the item
No Need
Material
Cast aluminium
Weight
kg
Standard delivery time of the article
2 Days after reciept of order
Registration No. WEEE
DE71223010 ;
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
;
Certifcate REACH (click Icon)
;
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices