Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Article
hinge clamp
Type
Order-no.
Clamping A
Zinc plated scews
Clamping B
Zinc plated scews
surface
ground finish
On request
stainless steel screws
Clamp swivelling range
°
clamp diameter A
mm
clamp diameter B
mm
Corner depth
25.000 mm
Outer diameter A
26.000 mm
distance outline - clamping eye
29.400 mm
Outer diameter B
26.000 mm
distance clamping eye - pivot point
27.000 mm
distance outline
87.000 mm
Total length
95.500 mm
Maintenance interval for the item
No Need
Material
Cast aluminium
Weight
kg
Standard delivery time of the item after reciept of order
2 Days after reciept of order
Registration No. WEEE
DE71223010 ;
eClass V 8.0
23-35-01-90
custom tariff number
76169910
Certifcate ROHS (click Icon)
;
Certifcate REACH (click Icon)
;
Взаимно свързана екипировка
Preview - Generation
Преглед
3D
2D

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси