Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Article
hinge clamp
Type
Order-no.
Clamping A
Zinc plated scews
Clamping B
Zinc plated scews
surface
ground finish
On request
stainless steel screws
Clamp swivelling range
°
clamp diameter A
mm
clamp diameter B
mm
Corner depth
25.000 mm
Outer diameter A
26.000 mm
distance outline - clamping eye
29.400 mm
distance clamping eye - pivot point
27.000 mm
distance outline
84.000 mm
Total length
88.000 mm
distance pivot point
44.000 mm
Width clamping eye
21.000 mm
Clamping Lever S
90210
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Maintenance interval for the item
No Need
Material
Cast aluminium
Weight
kg
standard delivery time of the item after receipt of order
2 Days after reciept of order
Registration No. WEEE
DE71223010 ;
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
;
Certifcate REACH (click Icon)
;
Accessoires recommandés
Aperçus & Génération 3D
Aperçu
3D
2D

Filiales du fabricant
Cliquez sur un pays pour voir l'adresse de la filiale