Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Article
hinge clamp
Type
Order-no.
Clamping A
Zinc plated scews
Clamping B
Zinc plated scews
surface
ground finish
On request
stainless steel screws
Clamp swivelling range
°
clamp diameter A
mm
clamp diameter B
mm
Corner depth
25.000 mm
Outer diameter A
26.000 mm
distance outline - clamping eye
29.400 mm
distance clamping eye - pivot point
44.000 mm
distance outline
84.000 mm
Total length
88.000 mm
distance pivot point
44.000 mm
Width clamping eye
21.000 mm
Material
Cast aluminium
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Clamping Lever S
90210
Maintenance interval for the item
No Need
Weight
kg
standard delivery time of the item after receipt of order
2 Days after reciept of order
Registration No. WEEE
DE71223010 ;
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
;
Certifcate REACH (click Icon)
;
Powiązane wyposażenie
Preview - Generation
Podgląd
3D
2D

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura