Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Article
hinge clamp
Type
Order-no.
Clamping A
Zinc plated scews
surface
ground finish
On request
stainless steel screws
Clamp swivelling range
°
clamp diameter A
mm
diameter clamping hole
5.300 mm
Corner depth
25.000 mm
Outer diameter A
26.000 mm
distance outline - clamping eye
29.400 mm
width base plate
50.000 mm
distance clamping eye - pivot point
27.000 mm
Distance fixing hole
40.000 mm
Total length
64.000 mm
distance pivot point
44.000 mm
Width clamping eye
21.000 mm
clamp grips
M6x26
Clamping Lever S
90210
Maintenance interval for the item
No Need
Material
Cast aluminium
Weight
kg
standard delivery time of the item after receipt of order
2 Days after reciept of order
Registration No. WEEE
DE71223010 ;
eClass V 8.0
23-35-01-90
custom tariff number
76169910
Certifcate ROHS (click Icon)
;
Certifcate REACH (click Icon)
;
İlgili ekipmanlar
Preview - Generation
Öngörünüm
3D
2D

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin