Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
base clamp
Type
FSB 40
order-no.
23400000026
clamping A
Zinc plated scews
surface
ground finish
on request
stainless steel screws
clamp diameter
40.150 mm
B
8.500 mm
C
38.000 mm
D
53.000 mm
total width
65.000 mm
G
92.000 mm
distance fixing hole
42.000 mm
total width
74.000 mm
total length
75.000 mm
N
11.000 mm
P
9.500 mm
Q
24.000 mm
distance fixing holes
40.000 mm
Clamping Lever S
9022501
Material
Cast aluminium
weight
0.5 kg
Standard delivery time after receipt of order
3-5 working days
eClass V 8.0
23-35-01-90
customs tariff number
76169910
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices