Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
base clamp
Type
FRAA 42
u
order-no.
23420016026
u
clamping A
Zinc plated scews
surface
ground finish
on request
stainless steel screws
clamp diameter
42.300
u
mm
diameter clamping hole
8.500 mm
auxillary dimension
235.000
u
mm
length of the clamp
79.000
u
mm
total width
40.000
u
mm
total length
256.000
u
mm
distance fixing hole
65.000
u
mm
total width
105.000
u
mm
total length
86.000
u
mm
fixing holes
86.000
u
mm
height base plate
19.000
u
mm
P
28.500
u
mm
Q
65.000
u
mm
distance fixing holes
47.000
u
mm
Clamping Lever S
9022901
u
Material
Cast aluminium
weight
1.6
u
kg
Standard delivery time after receipt of order
3-5 working days
eClass V 8.0
23-35-01-90
customs tariff number
76169910
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices