Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
Flange clamps
Type
FKV 20
u
order-no.
12200005020
u
clamping A
Zinc plated scews
surface
ground finish
on request
stainless steel screws
clamp diameter A
20.300
u
mm
diameter clamping hole
6.500
u
mm
distance clamp diameter
30.000
u
mm
Höhe rechteckiges Element
45.000
u
mm
width basic body
45.000
u
mm
width base plate
75.000
u
mm
distance fixing hole
57.000
u
mm
auxillary dimension
62.000
u
mm
total high
52.500
u
mm
length - base plate
75.000
u
mm
hight base plate
10.000 mm
distance drilled hole - flange clamp
46.000
u
screw
M8x50
u
Clamping Lever S
9022601
u
Material
Cast aluminium
weight
0.30
u
kg
Standard delivery time after receipt of order
2 Days
eClass V 8.0
23-35-01-90
custom tariff number
76169910
Registierungsnummer WEEE
DE71223010
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices