Catalog navigation
CAD model selection
Selectable products: 10
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
hinge clamp
Type
GFZ 35
u
order-no.
18350007020
clamping A
Zinc plated scews
surface
ground finish
clamping A
35.2
u
mm
drilling hole - base plate
8.500
u
clamping length
60.0
u
outer diameter- clamping/drilled hole
56.0
u
mm
outer diameter - clamping
56
u
mm
width base plate
100
u
mm
distance base plate - toothing
44
u
mm
distance drilled hole - base plate
76.0
u
auxillary dimension
144.0
u
mm
auxillary dimension
100.000
u
mm
hight base plate
10
u
mm
length - base plate
100.000
u
mm
screw
M10x50
u
mm
screw
M10x65
u
mm
surface
2
Clamping Lever S
9024301
u
weight
0.95
u
kg
Material
Cast aluminium
Standard delivery time after receipt of order
2 Days
eClass V 8.0
23-35-01-90
custom tariff number
76169910
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices