Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Article description
Base clamp FV-KU
Type
20-30
Order-no.
K30530ACSV30
Screw type
Zinc plated (standard)
On request
Stainless steel screws
Clamping A
Size 30
B
80.000 mm
C
60.000 mm
D1
6.500 mm
M1
40.000 mm
M2
60.000 mm
D
40.000 mm
E
72.000 mm
G
49.000 mm
H
31.500 mm
N
8.000 mm
L
54.000 mm
P
29.000 mm
Q
47.000 mm
Clamping Lever S
902381
Material
Plastic -PA
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Weight
0.12 kg
Standard delivery time of the article after receipt of order
2 Days after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Maintenance interval for the item
No Need
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
39269097
Certificate ROHS (Click Icon)
Certificate REACH (Click Icon)
Equipamentos relacionados
    No related equipment available
Preview - Generation
Visualização
3D
2D

Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais