Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Article
Ball joint
Type / Size
KGW-KU 18
Order-no.
K13518ACSR18
Klemmung Durchmesser
18.1 mm
Distance
15 mm
Distance
30 mm
Breite Kugelkopfplatte
40 mm
Distance fixing hole
20 mm
Distance fixing hole
30 mm
Total height
85 mm
Tiefe Kugelkopfplatte
30 mm
Breite Langloch
5.5 mm
Length
21 mm
Maintenance interval for the item
No Need
Weight
0.063 kg
Standard delivery time of the article
2 Days after reciept of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
Certifcate REACH (click Icon)
相應設備
    No related equipment available
Preview - Generation
預覽
3D
2D

產品目錄供應商定位元
選擇一個國家查看當地辦事處