Catalog navigation
CAD model selection
Selectable products: 52
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Article description
RK Duoline Z 80
u
Type
RK DuoLine Z 80
u
Order-no.
TD12A2F1A11A00468
Basic length of current unit
468
u
mm
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Position of slider
mm
max. Stroke
7722
u
mm
Version
Protect
u
Integriertes Wegmesssystem
without
u
B
80
u
mm
C
100
u
mm
D1
75
u
mm
D2
16
u
mm
D3
90.5
u
mm
H
40.1
u
mm
J1
276
u
mm
J2
0
u
mm
G
M8-12 tief
u
mm
L3
52
u
mm
R
95
u
mm
Calculated weight
7.840 kg
Further information on the website RK Rose + Krieger
For more Informations click here
Assembly Instructions
Assembly Instructions DE, GB, FR, ES, IT
eClass V 8.0
23-30-17-04
Customs tariff number
84798997
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices