Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article description
Türspaltdichtung
Art der Dichtung
1
Order-no.
401853010000
How the seal works
unilaterally
Length
10000 mm
slot goemetry
40
max. length
10 m
Advise: Scale of pack quantities
none
Registration No. WEEE
DE71223010
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Calculated Weight
2.390 kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
Maintenance interval for the item
No Need
eClass V 8.0
23-36-02-90
Customs tariff number
offen
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices