Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Article description
Connecting plate
Typbezeichnung
G
Order-no.
Width
40 mm
Length
mm
Bore distance
28 mm
Bore distance
mm
Nominal thread diameter
mm
material thickness
15 mm
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Weight
kg
Standard delivery time of the article after receipt of order
1 Week after receipt of order
eClass V 8.0
23-36-02-90
Customs tariff number
Zertifikat ROHS
Zertifikat REACH
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices