Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Type
Order-no.
A
38 mm
B
mm
C
mm
D
28 mm
E
M8 mm
F
17 mm
FK
100 N
Weight
0.060 kg
Standard delivery time after receipt of order
1 Week after receipt of order
Maintenance interval for the item
No Need
eClass V 8.0
23-36-02-90
Customs tariff number
39269097
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices