Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Aluminium clamping profile
Type
KLW 30-60
Order-no.
Profile lenghts
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
clamping A
mm
Enter value for KBA
clamping A
mm
cm
inch
ft
clamping B
mm
Enter value for KBB
clamping B
mm
cm
inch
ft
Anod. coating
light colored
Surface
357 mm²
IX
3,26 cm^4
IY
3,52 cm^4
WX
1,71 cm³
WY
1,45 cm³
Calculated weight
9.660 g
Standard delivery time of the article after receipt of order
Registration No. WEEE
DE71223010
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices