Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Article description
F-80x80-2-L
Order-no.
Profile lenghts
mm
输入参数值: L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Surface area
1862 mm²
Surface finish
anodised, bright
I
144,5 cm^4
W
36,1 cm³
calculated Weight
0.050 kg
standard delivery time after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
预览
3D
2D

产品供应商所在地
选择一个国家/地区查看当地办事处