Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article
base plate
Type
FVV-D 40
Order-no.
4014313
On request
stainless steel screws
clamping width A
40.400 mm
width fixing hole
12.500 mm
distance base - flange
20.000 mm
Width clamps
75.000 mm
length clamps
80.000 mm
distance drilled hole
42.000 mm
width base plate
100.000 mm
distance fixing hole
50.000 mm
Distance fixing hole
70.000 mm
Distance fixing hole
80.000 mm
height
90.000 mm
Width
98.000 mm
height base plate
10.000 mm
distance base- clamping eye
31.500 mm
distance clamping eye
60.000 mm
distance clamping eye
48.000 mm
screw
M6x45
Clamping Lever S
-
Maintenance interval for the item
No Need
Material
Cast aluminium
Weight
0.6 kg
Standard delivery time after receipt of order
2 Days after reciept of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
;
Certifcate REACH (click Icon)
;
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices