Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Article
base clamp
Type
Order-no.
Clamping A
Zinc plated scews
surface
ground finish
On request
stainless steel screws
clamp diameter A
mm
Diameter clamping hole
5.500 mm
Outer diameter A
25.000 mm
distance centerline - clamp diameter
14.500 mm
width base plate
50.000 mm
Distance fixing hole
38.000 mm
Distance fixing hole
0.000 mm
Total length
37.000 mm
width base plate
30.000 mm
hight base plate
5.000 mm
Width clamping eye
23.000 mm
Distance fixing hole
40.000 mm
distance clamping eye
21.000 mm
screw type
M6x20
Clamping Lever S
90209
Maintenance interval for the item
No Need
Material
Cast aluminium
Weight
kg
Standard delivery time after receipt of order
2 Days after reciept of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
;
Certifcate REACH (click Icon)
;
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices