Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Article
Positioning indicator
Type
20
Order-No.
Hinweis auf Anschlussmöglichkeit
PLM
Version
Installation
Width
33 mm
Height
16.5 mm
Length
20 mm
Diameter
5 mm
Length
58.0 mm
Height
45 mm
PASSFROT
°
Height
16.5 mm
Width
35.0 mm
Weight
0.00 kg
Standard delivery time of the item after receipt of order
1 week after receipt of order mm
Wartungsintervall für den Artikel
keine Notwendigkeit
Registration No. WEEE
DE71223010
eClass V 8.0
23-30-92-90
Custom tariff number
90291000
Certificate ROHS
Certificate REACH
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices