Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Article description
LAMBDA Colonne
Order-no.
Version
with hallsensor / for MultiControl II
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
plug information
synchronous control MultiControl II
max. Force F (push)
4500 N
max. Force F (pull)
4500 N
max. lifting speed
8 mm/s
Total stroke
mm
Installation height
mm
A
160 mm
B
62 mm
Weight
kg
Maintenance interval for the item
according to assembly instructions
Standard delivery time of the item after receipt of order
4 weeks
Registrierungsnummer WEEE
DE71223010
Further information on the website RK Rose + Krieger
Information
eClass V 8.0
23-30-19-90
Customs tariff number
85011010
Certificate ROHS (Click Icon)
Certificate REACH (Click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices