Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Article description
Electric cylinder
Type
Order-no.
Version
Screw type
Protection Class
Extended stroke
mm
Enter value for POSHUB
Extended stroke
mm
cm
inch
ft
Stroke max.
mm
Installation length X information
A
16 mm
B
80 mm
C
100 mm
E
80 mm
F
40 mm
Thread
M16x1.5
H
112 mm
K
88 mm
L
40 mm
M
48 mm
N
56.5 mm
O
94 mm
P
18.5 mm
Installation dimension X
mm
Further information on the website RK Rose + Krieger
For more Informations click here
Assembly Instructions
Assembly Instructions DE, GB
Standard delivery time of the article after receipt of order
4 weeks
Registration No. WEEE
DE71223010 mm
Customs tariff number
85011010
eClass V 8.0
23-30-18-90
Certificate ROHS
Certificate REACH
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices