Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
F-40x120
Order-no.
Profile lenghts
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Anod. coating
light colored
Surface
1738 mm²
IX
29,8 cm^4
IY
253,7 cm^4
WX
14,7 cm³
WY
42,2 cm³
calculated Weight
0.047 kg
standard delivery time after receipt of order
Further information on the website RK Rose + Krieger
Information
Registration No. WEEE
DE71223010 cm³
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices