Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
8x40
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
1700 mm²
I
133,4 cm^4
W
27,6 cm³
Registration No. WEEE
DE71223010
Calculated weight
45.900 g
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
eClass V 8.0
23-36-01-01
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices