Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Alu profile F-GG 30x30
Order-no.
Profile length
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
Anod. coating
light colored
Surface
317 mm²
I
3,2 cm^4
W
2,1 cm³
Calculated weight
0.009 kg
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices