Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article
Ball joint
Type
KGGPZ 30
Order-no.
183000350260
Clamping A
30.1 mm
Clamping B
30.1
clamping length B
45.0
outer diameter on B
40.0 mm
outer diameter on B
40 mm
outer diameter on A
40 mm
distance clamping eye A - toothing
43 mm
auxillary dimension
136.0
auxillary dimension
146.0 mm
Distance edge - toothing
73.000 mm
Clamping Lever S
Maintenance interval for the item
No Need
Weight
0.436 kg
Standard delivery time of the article
2 Days after reciept of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
Certifcate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices