Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
Angle clamps
Type
WK 30
u
order-no.
213000090266
u
clamping A
verzinkte Schrauben
clamping B
verzinkte Schrauben
surface
gleitgeschliffen
on request
stainless steel screws
clamp diameter
30.100
u
mm
clamp diameter B
30.100
u
mm
auxillary dimension
44.000
u
mm
auxillary dimension
44.000
u
mm
total depth
42.000
u
mm
auxillary dimension
9.000
u
mm
total length
96.000
u
mm
drilling depth B
48.000
u
mm
total width
96.000
u
mm
auxillary dimension
75.000
u
mm
auxillary dimension
1.000
u
mm
auxillary dimension
28.000
u
mm
auxillary dimension
2.500
u
mm
auxillary dimension
46.000
u
mm
screw
M4x6
u
mm
auxillary dimension
37.000
u
mm
clamping width
52.000
u
mm
screw
M6x35
u
width sheet
55.000
u
mm
auxillary dimension
23.000
u
mm
Clamping Lever S
9021301
u
Material
Cast aluminium
weight
0.4
u
kg
Standard delivery time after receipt of order
2 Days
eClass V 8.0
23-35-01-90
customs tariff number
76169910
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices