Catalog navigation
CAD model selection
Selectable products: 3
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
Angle clamps
Type
WEV 30
u
order-no.
5130000803000
u
clamping A
stainless steel screws
clamping B
stainless steel screws
surface
anodised natural colour
on request
anodised black
clamp diameter
30.200
u
mm
clamp diameter B
30.200
u
mm
clamp diameter C
30.200
u
mm
total high
42.000
u
mm
total width
56.000
u
mm
total length
112.000
u
mm
distance fixing holes
42.000
u
mm
distance drilled hole - outer edge
7.000
u
mm
auxillary dimension
42.000
u
mm
screw
M6x25
u
screw
M6x35
u
mm
Clamping Lever S
9300101
u
Clamping Lever T
9300101
u
weight
0.72
u
kg
Standard delivery time after receipt of order
2 Days
eClass V 8.0
23-35-01-90
custom tariff number
84879090
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices