Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Article description
Two-part insert profile -plastic-
TYPE
bar a 2000 mm
Order-no.
Length
2000 mm
A
mm
B
11.800 mm
C
14.200 mm
D
5.000 mm
F
5.700 mm
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Maintenance interval for the item
No Need
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-02-90
Customs tariff number
76109090
Certificate ROHS (click me)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices