Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Two-part insert profile
TYPE
Order-no.
slot goemetry
40 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Spaltbreite
mm
B
9.20 mm
C
11.40 mm
D
6.80 mm
F
10 mm
G
26 mm
Advise: Scale of pack quantities
None
calculated Weight
kg
standard delivery time after receipt of order
eClass V 8.0
23-36-02-90
Customs tariff number
76109090
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices