Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Article description
Roller Guide
Type
RE 30
Order-no.
MEA3000AA0250
mm
0.000
mm
Ausführung Laufrolle
Stahl
Ausführung Führungskörper
Welle, gehaertet
Führungskörper
Welle, gehärtet
Basic length
250.000
mm
210
mm
98
mm
7 mm
86
mm
40
mm
200
mm
200
mm
140
mm
225
mm
196
mm
56
mm
max. Travel
3000 mm
Calculated weight
5.7
kg
Maintenance interval for the item
According to assembly instructions
eClass V 8.0
23-30-17-02
Customs tariff number
84798997
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices