Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article description
synchronisation shaft with protection
Type
RK MonoLine Z 80 TKB
BEST
925219000220
Basic length/ Minimum length (clearance between the linear units)
220
Total length (clearance between the linear units)
Max. length (clearance between the linear units)
2800 mm
Weight basic length
1.99 kg
Weight per 100mm Stroke
0.30 kg
Calculated weight
1.990 kg
Standard delivery time of the article after receipt of order
4 weeks
Maintenance interval for the item
according to assembly instructions
Registration No. WEEE
DE71223010
eClass V 8.0
23-30-92-90
Customs tariff number
84879090
Certificate ROHS
Certificate REACH
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices