Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Article description
Suspensionjoint with angular adjustment
Order-no.
Slot geometry 1
mm
Slot geometry 2
mm
A=assembly dim.
20 mm
B
48 mm
C
10 mm
D
20 mm
E
10x10 mm
SCHWENKB1
°
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Weight
0.044 kg
standard delivery time after receipt of order
1 Week after receipt of order
Registrierungsnummer WEEE
DE71223010 °
Wartungsintervall für den Artikel
keine Notwendigkeit °
eClass V 8.0
23-36-02-90
Customs tariff number
39269097
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices