Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Article description
Suspensionjoint with angular adjustment / ALU
Order-no.
A=assembly dim.
20 mm
B
68 mm
C
10 mm
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
D
20 mm
E
1 mm
SCHWENKB1
°
SCHWENKB1MAX
45.000 °
Further information on the website RK Rose + Krieger
Information
Weight
kg
Standard delivery time after receipt of order
1 Week after receipt of order
Registrierungsnummer WEEE
DE71223010
Wartungsintervall für den Artikel
Keine Notwendigkeit
eClass V 8.0
23-36-02-90
Customs tariff number
84879090
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices