Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article description
Support arm telescope height adjustable
Order-No.
193000058C66
Basic length
495 mm
maximum Length
720 mm
Horizontal Length
Max. travel
-195 bis +195
Vertical height adjustment (30 mm steps for safe locking the stop bolt)
mm
Max. Load
5 kg
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Maintenance interval for the item
No Need
Weight
2.640 kg
Standard delivery time of the item after receipt of order
2 Days after receipt of order
Registration No. WEEE
DE71223010
eClass V 8.0
23360103
Customs tariff number
85299092
Certificate RoHS (Click Icon)
Certificate REACH (Click Icon)
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices