Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Article description
Strap clamp LF-KU
Type
12-18
Order-no.
K70218ACS
Screw type
Zinc plated (standard)
On request
Stainless steel screws
5.300
mm
15.000
mm
25.000
mm
6.100
mm
25.000
mm
40.000
mm
50.000
mm
0.000
mm
35.000
mm
5.000
mm
20.000
mm
4.500
mm
5.500
mm
M6-DIN985
5.000
mm
Clamping Lever S
93024
Material
Plastic -PA
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Weight
0.06
kg
GTIN / EAN/UPC-Code
94046669016968
Standard delivery time of the article after receipt of order
2 Days after receipt of order
eClass V 8.0
23-35-01-90
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Maintenance interval for the item
No Need
Registration No. WEEE
DE71223010
Customs tariff number
39269097
Certificate ROHS (Click Icon)
Certificate REACH (Click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices