Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article
square nut
Type
M6
Order-no.
QZD0505971
Standard designation
DIN 562
Schlüsselweite Vierkantmutter (s)
10.000 mm
Höhenmaß / Dicke der Mutter (m)
3.200
Material
steel anodized
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
weight
0.004 kg
eClass V 8.0
---
customs tariff number
73181691
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices