Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Article description
Slot stone PA-N
Type / Size
Order-no.
Material
Zinc plated
fits slotgeometry >=
Width Slot nut over all
mm
Wide slot nut on first heel
10 mm
Height Slot nut
mm
Length
13 mm
Thread
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Maintenance interval for the item
No Need
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Weight
kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
eClass V 8.0
23-36-01-03
Customs tariff number
76169910
Certificate ROHS
Certificate REACH
mm
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices