Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Article description
Slot stone PA -K-
Type / Size
Order-no.
Material
Steel anodized
Fits for:
Wide slot nut
mm
Slot width
10 mm
Height Slot nut
4 mm
Length
21 mm
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Maintenance interval for the item
No Need
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Weight
0.004 kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
eClass V 8.0
23-36-01-03
Customs tariff number
76169910
Certificate ROHS
Certificate REACH
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices