Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Slot stone -N- Fastening set
Type
M8
Order-no.
Material
Steel zinc-plated
fits slotgeometry >=
Height Slot nut
8 mm
Wide slot nut on first heel
10 mm
Slot nut length
13 mm
Width Slot nut over all
15 mm
E
4 mm
Thread
M8
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Weight
0.077 kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
Maintenance interval for the item
No need
eClass V 8.0
23-36-01-03
Customs tariff number
76169910
Certificate ROHS
Certificate REACH
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices